IESNA:LM-63-2002
[TEST]P1334233
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R15B2750DE010 E3A301WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 2700K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]102
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.4 5 7.2 14.5 31.8 57.6 117.8 248.1 440.6 521.1
598.9 676.4 748.1 808.1 857.3 895.2 920.7 933.9 932.9 916.8
884.2 831 764.4 688.2 585.1 493.7 398.3 311.8 234.9 114.2
55.7 28.5 8.5 3.4 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.8 7.2 14.3 31.8 56.4 114.1 251.6 445.9 517.9
600.4 681.1 744.8 807.8 849.2 889.4 914.4 925.3 922.3 904.9
869.1 815.8 750.5 666.1 589.1 487.5 399.7 310.7 236.6 117
54.1 27.7 8.4 3.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.1 14.3 31.2 54.7 116.3 245.6 425.4 509.5
580.7 655.2 727.3 780.2 827.5 860.2 883.4 894.4 889.8 868.7
833.7 777.9 717.9 636.5 557.7 467.5 380.1 305.4 224.3 108.8
53.4 27.7 8.3 3.4 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.2 14.1 30.3 54.8 110.9 222.7 405.4 477.5
547.3 623.8 687.8 741.8 780.7 811.5 833.2 840.6 833.8 811
776.3 724 663.6 593.5 505.1 426.8 348.9 276.4 206.9 104.4
51.2 26.8 8.4 3.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.2 13.1 30.2 51.9 104.9 208.6 371.2 438.1
506.2 572.1 632.5 678.6 718.3 746.3 761.8 765.4 754.8 732.8
699.1 653.5 595.9 527.6 450.5 379.2 301.6 233.7 182 93.4
48.6 25.9 8.1 3.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.1 12.8 28.7 50.9 98 192 333.9 394.8
458.3 518 569.2 608.4 644.2 664.5 677.2 678.7 666.5 643.4
609 565.4 510.1 441.2 382.8 312 256.6 204.1 157.7 83.8
43.5 24.2 8.4 3.6 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 6.9 12.6 28.2 48.6 91.1 168.7 295 347.2
400.2 450.8 499.4 531.4 557.7 574.6 583.5 581.3 569.1 546.1
512.7 468.3 417.3 362.3 307 257.3 207.1 167.8 133.6 70.7
38.5 21.7 8.6 3.7 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.7 6.8 12.1 27.3 46.1 82.4 146.2 250.9 298.6
340.1 386 420.8 449.3 470 480.3 484.7 480.4 465 444.4
412.6 378.3 331 286.9 239.2 202.8 166.6 138.1 110.1 57.7
33 19.9 8.7 3.6 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.7 6.8 11.2 25.6 43.6 74.9 126.9 208.8 247.5
285.1 317.9 344.9 368 381 387 387 380.9 367.2 348.5
320.4 288.4 255.3 221.2 184.9 155.6 130.2 108.4 89.7 49.1
28.9 18 7.9 3.5 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.4 4.8 6.6 11 23.9 40.9 67 111.4 172.2 200
222.7 248.5 270.7 285.7 293.2 295.7 293.3 286 275 260.9
240.1 215.4 190.9 165.2 140.8 119.1 101.3 85.4 72 42.5
24.9 15.5 7.8 3.1 1.2 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.4 4.3 5.4 6.9 10 16.5 22.7 27.8 31.2 31.5
31 30 29.2 28.2 27.2 25.9 24.7 23.3 21.7 20.1
18.5 17.1 15.6 14 12.6 11.1 9.7 8.2 6.4 2.9
1.8 0.7 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.4 4 4.3 4.6 4.8 4.8 4.7 4.6 4.3 4.2
4 3.8 3.5 3.3 3.1 2.8 2.6 2.3 2 1.6
1.3 0.9 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.4 3.5 3.2 2.9 2.5 2 1.7 1.3 1 0.9
0.8 0.6 0.5 0.5 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.4 2.9 2.2 1.7 1.3 0.9 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.4 2.4 1.7 1.2 0.7 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.4 2.2 1.5 0.9 0.5 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.5 0.6 0.6 0.6 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.4 2.1 1.4 0.8 0.5 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
